IRS2334S
Overview
600 V three-phase gate driver IC with shoot through protection
600 V Three Phase Driver IC with typical 0.2 A source and 0.35 A sink currents in 20 Lead SOICWB package for IGBTs and MOSFETs. Also available in 28 Lead MLPQ 5x5
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Integrated dead time protection
- Shoot-through (cross-conduction) prevention logic
- Undervoltage lockout for both channels
- Independent 3 half-bridge drivers
- 3.3 V logic compatible
- Advanced input filter
- Matched propagation delay for both channels
- Lower di/dt gate driver for better noise immunity
- Outputs in phase with inputs
Potential Applications
Diagrams
Videos
Training
Support